Przejdź do treści

Pomóż mi wybrać
Numer produktu: 0244549 4 Warianty

Booster Release Ejector 025, 0,8 mm nozzle, M8 3-pin

Booster Release Ejector (BRE) is designed for ultra-high-speed pick & place applications and can, with the right designated robot, generate several lifts per second. This is made possible through our patented design. An ultra-fast blow-off supported by three flows – from the ejector, the solenoid valve and the exhaust. When the vacuum level in the connected suction cup approaches atmospheric pressure, the blow-off flow is gradually reduced and releases the object gently and with retained accuracy.

Przeczytaj więcej

Warianty

Show all (4)