Multi Functional Ejector (MFE) is a compact stackable vacuum pump with proven durability. The air driven, single stage ejector comes with integrated controls such as on/off valve, blow-off, vacuum holding valve and energy saving function. MFE is suitable for dust intensive processes and sealed applications where a limited level of multi-functionality is appreciated, e.g. lifting and releasing glass or sheet metal. MFE is configurable and can be customized to fit most needs.
Przeczytaj więcej Read lessThis is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
0
Nie można porównywać różnych typów produktów. Czy chcesz usunąć istniejące produkty?