Feedback

Choose your language

Close

ポンプアクセサリー

選定したバキュームシステムを改善または完全とするためのアクセサリーです。


teaser_Vacuum_switches
Vacuum switches
Our line includes inductive universal, electro-mechanical and pneumatic vacuum switches that are pre-set or adjustable.
teaser_vacuumfilters
バキュームフィルター
To filter dust and other small particles from the vacuum flow. Reduces the risk of operation breakdown or stoppage in the pump.
teaser_Regulators
Regulators
Different vacuum pumps need different feed pressure for optimum performance.  A filter regulator can easily be manually set to a desired pressure level, and be used to eliminate particles from the compressed air. A pilot regulator can be used to automatically set the feed pressure according to your needs.
teaser_Valves
Valves
Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when the pre-set level is reached, and consequently the consumption of compressed air is minimised.
teaser_Silencers
サイレンサー
Reduce noise from exhaust with a flow-through design.
teaser_COAX-IntegrationBodies
その他のポンプアクセサリー
Body for COAX® cartridges, vacuum gauge, manometer etc.

Piab AB © 2020 個人情報に関する通知

フォローする

ご連絡下さい