COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system. The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
詳細を見る供給圧力 | 空気消費量 | 各真空度 (-kPa) における真空流量 (Nl/s) | 最大真空度 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.4 | 0.09 | 0.25 | 0.15 | 0.08 | 0.07 | 0.05 | 0.03 | 0 | 0 | 0 | 0 | 60 |
0.5 | 0.1 | 0.27 | 0.19 | 0.09 | 0.08 | 0.07 | 0.05 | 0.02 | 0 | 0 | 0 | 70 |
0.6 | 0.12 | 0.28 | 0.21 | 0.12 | 0.08 | 0.07 | 0.06 | 0.04 | 0.02 | 0 | 0 | 75 |
供給圧力 | 空気消費量 | 各真空度 (-kPa)に達するまでの排気時間 (s/l) | 最大真空度 | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.4 | 0.09 | 0.5 | 1.37 | 2.7 | 4.4 | 6.9 | 0 | 0 | 0 | 0 | 60 |
0.5 | 0.1 | 0.43 | 1.15 | 2.33 | 3.7 | 5.3 | 8.2 | 0 | 0 | 0 | 70 |
0.6 | 0.12 | 0.41 | 1.01 | 2.01 | 3.3 | 4.9 | 6.9 | 10.2 | 0 | 0 | 75 |
供給圧力 | 空気消費量 | 各圧力レベル(-kPa)におけるブロー流量(Nl/s) | 最大真空度 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa | |
0.6 | 0.12 | 0.4 | 0.34 | 0.22 | 0.21 | 0.2 | 0.18 | 0.17 | 0.15 | 0 | 0 | 75 |
製品タイプが異なる場合は比較できません。現在選択している製品を削除しますか?