COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system. The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
詳細を見る供給圧力 | 空気消費量 | 各真空度 (-kPa) における真空流量 (Nl/s) | 最大真空度 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.4 | 1.25 | 5 | 2.9 | 1.9 | 1.2 | 0.8 | 0.4 | 0.1 | 0 | 0 | 0 | 60 |
0.5 | 1.5 | 5.7 | 3.3 | 2.2 | 1.4 | 0.85 | 0.62 | 0.35 | 0.18 | 0 | 0 | 70 |
0.6 | 1.75 | 6 | 3.5 | 2.6 | 1.7 | 0.9 | 0.6 | 0.5 | 0.35 | 0 | 0 | 75 |
供給圧力 | 空気消費量 | 各真空度 (-kPa)に達するまでの排気時間 (s/l) | 最大真空度 | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.4 | 1.25 | 0.03 | 0.07 | 0.14 | 0.24 | 0.42 | 1 | 0 | 0 | 0 | 60 |
0.5 | 1.5 | 0.02 | 0.06 | 0.11 | 0.21 | 0.35 | 0.6 | 1 | 0 | 0 | 70 |
0.6 | 1.75 | 0.02 | 0.05 | 0.1 | 0.18 | 0.33 | 0.53 | 0.8 | 0 | 0 | 75 |
供給圧力 | 空気消費量 | 各圧力レベル(-kPa)におけるブロー流量(Nl/s) | 最大真空度 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa | |
0.6 | 1.75 | 7.8 | 5.4 | 4.6 | 3.8 | 3.3 | 3.1 | 2.7 | 2.3 | 1.8 | 0 | 75 |
ガイドを利用して推奨製品をご覧ください。ご不明点などございましたら、メールでお問合せください。内容を確認次第、ご連絡致します。
製品タイプが異なる場合は比較できません。現在選択している製品を削除しますか?