COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system. The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
詳細を見る供給圧力 | 空気消費量 | 各真空度 (-kPa) における真空流量 (Nl/s) | 最大真空度 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.17 | 0.29 | 0.57 | 0.4 | 0.22 | 0.15 | 0.07 | 0 | 0 | 0 | 0 | 0 | 49 |
0.22 | 0.34 | 0.64 | 0.48 | 0.29 | 0.2 | 0.14 | 0.08 | 0.02 | 0 | 0 | 0 | 64 |
0.314 | 0.44 | 0.68 | 0.6 | 0.44 | 0.27 | 0.19 | 0.14 | 0.1 | 0.06 | 0.03 | 0 | 90 |
0.4 | 0.53 | 0.66 | 0.6 | 0.52 | 0.39 | 0.24 | 0.12 | 0.1 | 0.06 | 0.02 | 0 | 84 |
0.6 | 0.75 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
供給圧力 | 空気消費量 | 各真空度 (-kPa)に達するまでの排気時間 (s/l) | 最大真空度 | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.17 | 0.29 | 0.28 | 0.56 | 1.13 | 2.13 | 0 | 0 | 0 | 0 | 0 | 49 |
0.22 | 0.34 | 0.2 | 0.42 | 0.85 | 1.5 | 2.3 | 3 | 0 | 0 | 0 | 64 |
0.314 | 0.44 | 0.17 | 0.32 | 0.58 | 1.1 | 1.8 | 2.7 | 4 | 6.4 | 0 | 90 |
0.4 | 0.53 | 0.18 | 0.33 | 0.54 | 0.85 | 1.5 | 2.5 | 3.8 | 7.1 | 0 | 84 |
0.6 | 0.75 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
供給圧力 | 空気消費量 | 各圧力レベル(-kPa)におけるブロー流量(Nl/s) | 最大真空度 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa | |
0.6 | 0.75 | 1.37 | 1.365 | 1.36 | 1.345 | 1.33 | 1.225 | 1.12 | 1.03 | 1.03 | 1.03 | 0 |
製品タイプが異なる場合は比較できません。現在選択している製品を削除しますか?