COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system. The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
詳細を見る供給圧力 | 空気消費量 | 各真空度 (-kPa) における真空流量 (Nl/s) | 最大真空度 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.45 | 1.83 | 2.8 | 2.3 | 1.6 | 1 | 0.73 | 0.58 | 0.43 | 0.32 | 0.18 | 0.03 | 95 |
0.5 | 2 | 2.8 | 2.4 | 1.8 | 1.2 | 0.72 | 0.54 | 0.4 | 0.3 | 0.14 | 0.02 | 94 |
0.6 | 2.33 | 2.7 | 2.4 | 2 | 1.5 | 0.9 | 0.52 | 0.4 | 0.31 | 0.16 | 0.03 | 94 |
供給圧力 | 空気消費量 | 各真空度 (-kPa)に達するまでの排気時間 (s/l) | 最大真空度 | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.45 | 1.83 | 0.04 | 0.09 | 0.17 | 0.28 | 0.44 | 0.63 | 0.9 | 1.3 | 2.3 | 95 |
0.5 | 2 | 0.04 | 0.09 | 0.15 | 0.26 | 0.42 | 0.63 | 0.91 | 1.4 | 2.6 | 94 |
0.6 | 2.33 | 0.04 | 0.08 | 0.14 | 0.23 | 0.37 | 0.58 | 0.87 | 1.3 | 2.3 | 94 |
供給圧力 | 空気消費量 | 各圧力レベル(-kPa)におけるブロー流量(Nl/s) | 最大真空度 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa | |
0.6 | 2.33 | 5.1 | 5 | 4.6 | 4.1 | 3.4 | 3.4 | 3.3 | 3.1 | 2.8 | 2.4 | 94 |
製品タイプが異なる場合は比較できません。現在選択している製品を削除しますか?