All News

Piab introduces piCEP™40 – Compact Electrical Pump
Discover piCEP™40, a compact electrical vacuum pump designed for flexible, compressed-air-free automation in logistics, packaging and material handling.

Powder conveying: what’s changing and how to adapt
Ergonomics, lifecycle cost and condition monitoring are changing the demands on powder conveying equipment. Find out what the shift requires of the vacuum pump.

The business case for Piab's sintered filter: traceability, compliance and control
How to calculate what the sintered filter saves your vacuum conveying line in maintenance time, replacements and risk, and how to roll it out.

From guesswork to control: why spare-part traceability matters in powder handling
Wrong parts, lost item numbers and unknown filter history cost time and create risk. Here's what good spare-part traceability looks like, and how smart parts make it simple.

Piab introduces the PS series of electronic vacuum sensors and switches, and the Piab Connect app
Piab is expanding its vacuum automation portfolio with the launch of the PS series – a new, broad range of electronic vacuum sensors and switches with modern and safe NFC interface. The series is designed to make vacuum automation more stable, efficient and predictable across industrial applications.

PFAS in your production line: what the EU restriction means for process equipment
The EU is moving to restrict PFAS, and spare parts count too. See what the coming rules mean for your powder handling line and where to start preparing.

piCOBOT® L High Payload increases lifting capacity to 35 kg
Introducing the new piCOBOT® ® L High Payload – the latest performance step in the piCOBOT® ® Large family. Building on the proven design and reliability of the current PiCOBOT® L, this new version dramatically increases payload capacity from 16 kg to 35 kg, enabling handling of heavier & larger parts without changing the robot’s overall footprint or behaviour.

PIAB Strengthens ATEX Compliance with New DNV Certification
Discover how PIAB’s new DNV ATEX Production Quality Assurance certification secures safe, compliant piFLOW® vacuum conveying, cuts audit risk, and supports reliable operations through 2029.

Piab launches BCP suction cup family for sustainable box handling
Piab launches BCP40, a long‑stroke, stable and sustainable suction cup dedicated to fast, reliable automated handling of corrugated cardboard boxes in packaging and intralogistics.

Piab introduces BLFF – a new structural concept for high‑flow suction cups
BLFF is a new high‑flow suction cup family that breaks the traditional trade‑off between adaptability and stability, enabling one platform to handle wide variation in objects in demanding logistics and packaging environments.

Meet piFLOWc21 – the compact 316L vacuum conveyor
Compact piFLOW®c21 vacuum conveyor with ultra-low build height for OEM machines and small-batch powder and granule transfers in space-restricted production lines with lower requirements.

Piab introduces piSOFTGRIP® 40-3 – a food-approved soft gripper for delicate handling
Piab is expanding the piSOFTGRIP® family with the new 3-finger piSOFTGRIP® 40-3, developed for the food and chocolate industry. Based on the proven piSOFTGRIP® 30-3, the new model increases gripping capacity up to Ø40 mm while keeping the same concept and ease of use.

Piab introduces piEVO – a new vacuum ejector pump for powder, granule, and small part conveying
Piab introduces piEVO, a new configurable vacuum ejector pump for pneumatic conveyors, delivering fast-response, reliable vacuum generation, easy retrofits and low-noise, stable conveying.

PX Suction Cup Family Launches for Demanding Surface Handling
Adaptive sealing, reduced air consumption, and stable grip in industrial environments

Piab launches piSAVE ESS and piSAVE ESL as standalone energysaving solutions
Piab is expanding its energysaving offering with the launch of piSAVE ESS standalone and piSAVE ESL standalone, making our energy saving functions known from the piCLASSIC Neo platform available as flexible, independent units that can be integrated into a vast variety of applications.

Piab launches piCOBOT® Electric for ABB GoFa
piCOBOT® Electric for ABB GoFa delivers plug-and-play electric vacuum gripping for clean, efficient and flexible cobot cells.

Piab launches piCOBOT® Electric – All-electric vacuum gripping for any cobot brand
Piab introduces piCOBOT® Electric (Standard I/O), an all-electric vacuum gripper compatible with most cobot brands. It eliminates compressed air and simplifies clean, energy-efficient automation.

Piab launches Quick Connect Modules for piCOMPACT®10X and piCOMPACT®10X SMART
Piab is expanding its piCOMPACT®10X and piCOMPACT®10X SMART portfolio with a new Quick Connect Module, developed to increase uptime and make installation and service of vacuum systems faster and easier.

Kenos® introduces Kenos Cobot Medium (KCM)
New Kenos Cobot Medium (KCM) combines low weight and up to 30 kg payload with modular valve options and PCOF compatibility for flexible, high-performance cobot handling.

Filter Monitoring for piFLOW®p and piFLOW®t – now fully integrated in the configurator
Add smart Filter Monitoring to piFLOW®p and piFLOW®t in the configurator to boost uptime, cut energy use and prevent filter-related unplanned stops.

Piab launches XLF-SL single-lip suction cups for flat, heavy objects
A new single-lip Nitrile-PVC suction cup family designed for clearly defined lifting performance when handling heavy, flat materials such as glass and sheet metal.

Piab streamlines piFLOW®p offering to focus on future-ready vacuum conveying
Piab phases out piFLOW®p SMART - Autotuning and Conveying Cycle Optimization - in Feb 2026, while securing spare parts and service for existing installations until 2035.

Meet Piab’s Sintered Filter: The New Standard in Vacuum Conveyor Filtration
Piab’s PFAS-free Sintered filter for vacuum conveyors delivers durable, hygienic, easy-to-clean filtration with NFC-enabled traceability for food, pharma, and chemical plants.

Introducing the Piab Bulk Bag Unloader: Reliable Performance for Everyday Industrial Needs
Piab’s bulk bag unloader is a robust, dependable solution for safe, efficient emptying of big bags in demanding industrial environments. This product is currently available only in Europe.

Future-Ready Covers Prepare Your piFLOW® Conveyors for Piab’s Upcoming Pump Generation
The new covers for piFLOW®p/t/fc 21 and 33 keep your conveyors running as usual today while adding built-in readiness for Piab’s next pump, upgrades, and options.

BXP Mini ESD
Piab expands the BXP range with new Ø6 and Ø8 mm mini ESD suction cups, combining compact design with integrated ESD protection for safe handling of sensitive battery, fuel cell, and electronic components.

Kenos® expands vacuum grippers KVG150 E-Series
Kenos® proudly announces the expansion of its KVG150 E-series, now offering the extensive KVG150C, equipped with cups , alongside its trusted foam version, the KVG150F.

Introducing New Sizes to the BGX Family
We announce the expansion of our BGX Cups family with the addition of two new sizes: 27mm and 63mm...

PFAS-free Operations: Raising the Bar for Sustainable Food Manufacturing
Piab launches PFAS-free filters and investigates all products for PFAS, reinforcing its commitment to sustainability, safety, and regulatory compliance.

Introducing the DFE Vacuum Pump: Elevating Industrial Efficiency
Piab is proud to introduce the DFE (Dual Function Ejector), a compact and stackable vacuum pump engineered for durability and versatility.

Piab Group’s European Supply Unit Relocates to Modern Facility in Butzbach
After 13 years in the current location, Piab Group’s European Supply Unit (ESU) is relocating to a brand-new, state-of-the-art facility in Butzbach, Germany.

Blue Detectable Sealings for Advanced Food Safety
Boost food safety with Piab’s new blue detectable sealings for piFLOW®f: easy-to-spot and magnetically detectable, they help prevent contamination and simplify compliance in food manufacturing.

Filter Monitoring Enables Preventive Maintenance
Sustainable Progress in Powder Conveying: Supporting Resource Efficiency and Reduced Energy Use

New Sizes for Piab's Bag Opening Cups
Piab is excited to announce the expansion of its acclaimed Bag Opening Cups lineup with the introduction of two new sizes: 18mm and 42mm...

Introducing New Sizes to the BXP Family
Our acclaimed BXP cups, designed for handling porous as well as nonporous surfaces, now include 6mm and 8mm sizes...

Piab Introduces piCLASSIC™ Neo
Piab proudly unveils piCLASSIC™ Neo, the latest evolution of its widely recognized piCLASSIC™ vacuum pump. Designed to meet the evolving demands of modern industries.

Introducing Polyscope X Compatibility: Enhancing UR Robots with Piab Solutions
Polyscope X compatibility marks a significant advancement in the capabilities of Universal Robots (UR), enabling a seamless transition to more efficient and flexible automation solutions.

piCOBOT® Electric now available with seamless integration to FANUC CRX
The fully electric, slim-designed piCOBOT® Electric continues to redefine cobot applications by eliminating air tubing and cabling.

piCOBOT® and piCOBOT®L Now available with plug & play configuration for ABB GoFa
We now offer piCOBOT® and piCOBOT®L with fully ABB GoFa-adapted plug-in versions, delivering true Plug & Play functionality.

Tailored for success: Meet the new KVG E-Series
The newly developed KVG E-Series embodies Kenos®’ commitment to delivering cutting-edge solutions tailored to diverse industrial needs.

Custom tool CPT now a configurable product
After two successful years as a custom line product, cobot palletizing tool CPT is now due for a move to the standard assortment.

piGRIP® FLC expands Piab’s suction cup universe
piGRIP® FLC is a new component, an interface, that expands the usability of all existing Piab suction cups.