Introducing New Sizes to the BGX Family: 27mm and 63mm for Enhanced Bag Handling
Published 07/10/2025

We are excited to announce the expansion of our BGX Cups family with the addition of two new sizes: 27mm and 63mm. Specially developed for picking thin and flimsy bags, BGX Cups ensure a secure grip even at lower vacuum levels. Made from FDA and EU-approved blue silicone, these cups are perfect for direct food contact and versatile across various temperature applications.
New Features
- Expanded Size Range: The BGX family now includes 27mm and 63mm sizes, complementing the existing 34mm, 41mm, and 48mm options. This expansion allows for greater flexibility and customization in your automation processes.
- Outstanding Sealing: The thin lip provides exceptional sealing performance, even at low vacuum levels, ensuring a reliable grip on delicate bags.
- Durable One-Piece Design: Produced in one piece, these cups offer a safe and stable hold, ideal for fast and semi-fast robotic applications.
Adaptive Multi Bellow Design: With two bellows, the cups can adjust for varying heights and uneven surfaces, guaranteeing a firm grip. - Food-Grade Silicone: Compliant with FDA 21 CFR 177.2600 and EU 1935/2004 standards, ensuring safety for direct food contact.
- Temperature Versatility: Suitable for both high and low temperature environments, providing adaptability across different settings.
- Customizable Configurations: Available in multiple sizes and six aluminum push-in fittings, BGX Cups can be tailored to specific needs, enhancing automation and boosting pick rates.
These new sizes complement our existing range and are fully configurable, aligning perfectly with any machinery or process needs.
The new 27mm and 63mm BGX cups are available to order on Piab.com. Enhance your operations with these latest additions to the Piab's Bag handling cups.