Introducing the DFE Vacuum Pump: Elevating Industrial Efficiency

Published 16/09/2025
Introducing the DFE Vacuum Pump: Elevating Industrial Efficiency

Piab is proud to introduce the DFE (Dual Function Ejector), a compact and stackable vacuum pump engineered for durability and versatility.

The DFE offers innovative features that are designed to ensure operational efficiency in tough and dusty environments. It is an air-driven, single-stage ejector equipped with dual functionality through its integrated electrical valves for vacuum on/off and blow-off. Configured with a vacuum check valve, the DFE enables the use of external energy saving solutions in the application, as well as more secure handling of sealed materials, such as glass or sheet metal.

“We set out to create a vacuum pump that could thrive in harsh, dusty environments and offer key functionalities to simplify system set-up”, says Christina Storckenfeldt, Product Manager, Vacuum Automation Division, Piab AB.

Key features

  • Compact and Robust Design: Constructed with an aluminum ejector body, ensuring strength and longevity.
  • Integrated electrical valve for vacuum on/off control: Simplifying system set-up.
  • Integrated Blow-Off Functionality: Ensures quick and smooth operation in material handling.
  • Vacuum Check Valve: Provides more secure handling of heavy objects, enhancing safety and reliability or external energy saving functionalities.
  • Dust and Water Resistant: Available as IP65 Classified, suitable for harsh environments.
  • Stackable Configuration: Can be mounted on multiple manifolds accessories, offering flexibility in various setups.
  • Wide Vacuum Performance Range: Available in multiple nozzle sizes providing a wide range of vacuum flow performance for different application needs.

The DFE represents Piab's dedication to delivering innovative solutions for any application and vacuum challenge.


Share article