Piab launches Quick Connect Modules for piCOMPACT®10X and piCOMPACT®10X SMART

Piab is expanding its piCOMPACT®10X and piCOMPACT®10X SMART portfolio with a new Quick Connect Module, developed to increase uptime and make installation and service of vacuum systems faster and easier.
In applications where uptime and flexibility are just as important as performance, the Quick Connect Modules for piCOMPACT®10X and piCOMPACT®10X SMART allows you to build multi-channel setups from single-channel ejectors, mounted together on a common module. If one channel needs service or replacement, the individual unit can be exchanged without stopping the entire system. This creates a modular and service-friendly solution that supports smarter lifecycle costs in production.
Main customer benefits
- Simplified installation – a common compressed air feed port reduces installation cost and shortens installation time.
- Efficient service – easy removal and servicing of individual piCOMPACT®10X and piCOMPACT®10X SMART channels in a stack.
- Integrated shut-off – air supply can remain on while a pump is disconnected and replaced
- Secure installation for reliable operation
- Flexible configurations – available for 1, 2, 4 or 6 single channels
With the new Quick Connect Module, Piab enables machine builders and end users to design vacuum systems that combine high performance with improved uptime, easier maintenance and greater flexibility.