Feedback

Choose your language

Close

Lab Vac LVH40

Lab Vac LVH40
  • Vacuum pumps tailor-made for labratory applications, such as degassing, vacuum filtering, gel drying and rotation evaporation.
  • High vacuum levels to 20 mbar abs. with a maximum vacuum flow of 9 m3/h.
  • No risk for "back draft" which can cause damaged test samples.
  • Low noise level.
  • Easy to install and virtually no maintenace.
  • Energy efficient vacuum pumps based on environmental friendly technology.
  • High chemical resistance, option with KalRez sealing material makes the chemical resistance unsurpassed.

产品


Piab AB © 2020 隐私声明

关注我们

联系我们