Vai al contenuto

Aiutami a scegliere
Numero item: 0212973 8 Varianti

H04-M5-10 Tubo da 4MM per raccordo diritto M5 maschio, 10 pz

One-touch male fitting Accepts nylon and polyurethane tubes<br> Stud allows rotation of the body for ease of installation in confined spaces Release collar allows easy removal of tubing without damaging the tube Can be used for a wide range of pressures from a low vacuum up to a pressure<br>of 1.0MPa This product is not intended for use in potable water systems * Sold in Packs of 10

Maggiori informazioni

Varianti

Show all (8)

Caratteristiche

Show all (7)