コンテンツにスキップ

製品を探す
Item no: 0111584 16 種類

Suction cup F75P Polyurethane 60

Suitable for flat and rough surfaces. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction. DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material is mark-free.

詳細を見る

種類

Show all (16)