Suitable for flat and rough surfaces. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction. DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material is mark-free.
詳細を見るガイドを利用して推奨製品をご覧ください。ご不明点などございましたら、メールでお問合せください。内容を確認次第、ご連絡致します。
製品タイプが異なる場合は比較できません。現在選択している製品を削除しますか?