Adaptable to every robot. Economical one-time investment per robot. Makes EOAT interchangeable between robots. Minimizes downtime during setup changes. EOAT Gripper stays aligned & secure. Integrated pneumatic quick disconnect system. Lightweight aluminum base plates for standard applications. An auxiliary manifold can be attached to the side of the chuck to provide additional pneumatic quick disconnect ports. LF-Type (Less Fitting) Pneumatic fitting mantifult without fittings.
WeiterlesenVergleich verschiedener Produkttypen nicht möglich. Möchten Sie die vorhandenen Produkte entfernen?