Überspringen

Auswahlhilfe
Artikel-Nr: 0214403 5 Varianten

GSZ 20-C-20 Non-Rotational In-Line Spring Loaded Sprue Plier Arm

Compatible with SAS GRZ 20-16… Sprue/Part Pliers, this spring loaded arm enables the GRZ to absorb the ejector stroke of the mold. Used when sprues and runner systems do not stay on the ejector pins after ejection from the mold. Inline non-rotational spring arm for GRZ 20-16… Part / Sprue Pliers. End ported for quick- touch pneumatic hose connectors.

Weiterlesen

Varianten

Show all (5)