Überspringen

Auswahlhilfe
Artikel-Nr: 0214561 2 Varianten

PGR 10-S Parallel Gripper

Double acting. Tapped holes in gripper arms allow for easy jaw attachment. Compatible with standard mounting clamps when combined with the appropriate ADG and a VLR Arm Extension. *Optional sensor: RRK-Y59B, RRK-Y59B-TP, RRK-Y7P or RRK-Y7P-TP Requirements: Maximum air pressure 87 psi (6 bar). Requires filtered dry air.

Weiterlesen

Varianten

Eigenschaften

Show all (7)