Higher pallet output per day - Flexible picking zones allow multiple carton handling in every cycle.
Maximum handling speed - The integrated piSMART Valve Unit allows extremely fast response times increasing throughput.
Longer robot life-time - The wear on the robot is reduced by palletizing more boxes with fewer moves.
High energy efficiency - Equipped with latest COAX® vacuum generation technology, air consumption is reduced, while secure lifting power at maximum payload is ensured.
One EOAT instead of several - The multiple zone gripper surface enables handling of different box sizes. In case a different set-up is needed, only the suction plate with foam or suction cups needs to be exchanged. This allows reducing EOAT costs by upto 80%.
Industry 4.0 capabilities ¬- Equipped with the IO Link ready piSMART Valve Unit, features like predictive maintenance are enabled.