The CPT is a compact solution for palletizing boxed-in products using cobots. Its multi-zone gripper surface enables irregular as well as multiple picks in one move. Combined with its light weight, the wear on the robot is reduced, increasing its lifetime. Uniting the capabilities of many EOATs in just one, the CPT cannot only reduce tools costs by up to 80%, it also frees up valuable engineering time for other important projects.
Читать дальше0
Невозможно сравнить различные типы продуктов. Удалить существующие продукты?