Hoppa till innehåll

Hjälp mig att välja
Artikelnummer: 0121029 24 Varianter

Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 16, Right hand connection

Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when the pre-set level is reached, and consequently the consumption of compressed air is minimised.

Läs mer

Varianter

Show all (24)