Most industrial sectors and companies can increase productivity and efficiency with a focus on internal process and workflow improvements. Hence, process automation is a powerful tool. It allows a work environment where the staff can focus on strategy, innovation and technology, where harmful work tasks are reduced and where production costs are balanced. Our vision is an automated world where all resources count and no humans are injured.
Manufactured products must transition through various stages of processing such as raw material handling, assembly, sorting and packaging. Piab has for decades successfully developed systems to support all these industrial process steps and functions. Our solutions are found in sectors such as food & beverage, automotive, packaging, e-commerce, electronics, chemicals, pharmaceuticals, battery production and many more.
A COAX® cartridge contains an advanced solution for vacuum creation. The name was derived from the coaxial fitting of components around the nozzles. A system based on COAX® technology is extremely reliable and can provide three times more vacuum flow than conventional vacuum systems allowing increased cycle speed and reduced energy consumption. Piab invented COAX®, hence our vacuum pumps are predominately based on this technology.
<h1>Why automation by vacuum technology?</h1>
Vacuum automation may significantly reduce manual labour, thus increase productivity. It also ensures consistent performance and quality.
A vacuum driven system contributes to a better work environment by reducing harmful work tasks. Such improved ergonomics enable increased safety for staff and handled products.
Vacuum automation systems are highly flexible and can be configured according to specific needs in many applications. This includes all our vacuum pumps, suction cups and grippers.
Our range of vacuum driven products can be used with either industrial robots and cobots or as parts in ergo tools, gantries and other machinery within many industrial sectors and production processes.
Our vacuum driven tools can safely handle objects ranging from very small, delicate and fragile items to large and heavy sheet materials completely mark-free, even in harsh or hazardous environments.
Vacuum systems powered by Piab's COAX® ejectors consume minimal energy and reduce operational costs, thus the environmental impact.
Piab components are well engineered and compact, requiring minimal floor space. This makes them an ideal choice for environments with a very tight footprint.
Due to their design and technology, vacuum systems are highly reliable with a long service life. They have few moving parts, which reduces the risk of breakdown and the need for maintenance.
Before selecting a vacuum-driven system, it's crucial to have a clear understanding of your operational needs and objectives. Here are some key factors to consider and plan:
A vacuum ejector from Piab is the driver of a successful vacuum system and may be used in both centralized and decentralized vacuum systems, i.e. one ejector to serve all suction cups, or one ejector per suction cup. Regardless of system preference, our ejector range can be adapted to any application and allows for safe and reliable product handling, many years to come.
See productsOur suction cups and soft grippers offer superior handling of just any object: Round Suction Cups - for accuracy regardless of size, shape or material; Oval/Rectangular – for long, irregular objects; Modular – interchangeable concept with individually optimized parts for gripping, lifting and height compensation; Soft Grippers – gentle fingers to lift delicate objects like fruit; Foam Grippers – for precise picking of rough or unevenly placed objects.
See productsPiab's extensive portfolio of gripping solutions for industrial or collaborative robots contains products with unparalleled qualities - like piCOBOT® a multipurpose vacuum ejector program for cobots, or Kenos® - leading brand for large area gripping systems. Tailored palletizing tools are included in this segment, as are custom-made industrial applications with the highest level of specialization.
See productsRobot End Of Arm Tooling - EOAT – is a core area within Piab Group. We offer a vast range of components for applications such as palletizing, ergonomic handling equipment and parts/sub-systems for industrial and collaborative robots. Our advanced gripping solutions are most often designed to be installed directly on the arm or tool changer of most robot/cobot brands.
See productsThank you for requesting advice! We will be in touch shortly.
Olika produkttyper kan inte jämföras. Vill du ta bort befintliga produkter?