One-touch male fitting Accepts nylon and polyurethane tubes<br> Stud allows rotation of the body for ease of installation in confined spaces Release collar allows easy removal of tubing without damaging the tube Can be used for a wide range of pressures from a low vacuum up to a pressure<br>of 1.0MPa This product is not intended for use in potable water systems * Sold in Packs of 10
Läs mer
Denna aktivitet kräver inloggning
logga in eller registrera för att få full nytta av piab.com
Olika produkttyper kan inte jämföras. Vill du ta bort befintliga produkter?