Full utilization of even the smallest cobot’s capacity – thanks to its lightweight 3D printed body
Quick gripper change for low downtimes – equipped with a Quick-Click Tool Changer in plug & play design
Flexible for use in many different applications – due to the various adapter plates: 10 mm or 20 mm foam, with 3/8 female fitting unit for 1 suction cup, with 7x 1/8 female fitting unit for 7 suction cups, fully equipped with 13x BX10 suction cups
Extremely energy efficient – thanks to the integrated COAX® vacuum cartridge
Enables fast processes – made possible by activating the integrated blow-off check valve