News

Piab launches BCP suction cup family for sustainable box handling
Piab launches BCP40, a long‑stroke, stable and sustainable suction cup dedicated to fast, reliable automated handling of corrugated cardboard boxes in packaging and intralogistics.

Piab introduces BLFF – a new structural concept for high‑flow suction cups
BLFF is a new high‑flow suction cup family that breaks the traditional trade‑off between adaptability and stability, enabling one platform to handle wide variation in objects in demanding logistics and packaging environments.

Pump performance vs. system performance: what's actually slowing you down
Is your vacuum pump quietly limiting production? Learn key signs it’s outdated, how it affects uptime, energy, and scaling, and when it’s time to rethink your vacuum setup.

Meet piFLOWc21 – the compact 316L vacuum conveyor
Compact piFLOW®c21 vacuum conveyor with ultra-low build height for OEM machines and small-batch powder and granule transfers in space-restricted production lines with lower requirements.

Piab introduces piSOFTGRIP® 40-3 – a food-approved soft gripper for delicate handling
Piab is expanding the piSOFTGRIP® family with the new 3-finger piSOFTGRIP® 40-3, developed for the food and chocolate industry. Based on the proven piSOFTGRIP® 30-3, the new model increases gripping capacity up to Ø40 mm while keeping the same concept and ease of use.

Piab introduces piEVO – a new vacuum ejector pump for powder, granule, and small part conveying
Piab introduces piEVO, a new configurable vacuum ejector pump for pneumatic conveyors, delivering fast-response, reliable vacuum generation, easy retrofits and low-noise, stable conveying.

PX Suction Cup Family Launches for Demanding Surface Handling
Adaptive sealing, reduced air consumption, and stable grip in industrial environments

Piab launches piSAVE ESS and piSAVE ESL as standalone energysaving solutions
Piab is expanding its energysaving offering with the launch of piSAVE ESS standalone and piSAVE ESL standalone, making our energy saving functions known from the piCLASSIC Neo platform available as flexible, independent units that can be integrated into a vast variety of applications.

Piab launches piCOBOT® Electric for ABB GoFa
piCOBOT® Electric for ABB GoFa delivers plug-and-play electric vacuum gripping for clean, efficient and flexible cobot cells.

Piab launches piCOBOT® Electric – All-electric vacuum gripping for any cobot brand
Piab introduces piCOBOT® Electric (Standard I/O), an all-electric vacuum gripper compatible with most cobot brands. It eliminates compressed air and simplifies clean, energy-efficient automation.

Choose Powder Handling You Won’t Have to Redesign in Three Years
Move from evaluation to commitment: set decision-grade criteria, demand proof across your powder mix, and build a business case engineering, QA, EHS, and management can sign off.

Stop paying for the “hidden factory” in powder handling
A practical evaluation framework to compare powder handling solutions in regulated environments—focused on containment, transfer stability, and cleaning confidence.

How best-in-class factories standardize powder handling - and why it works
See how top factories reduce the “hidden factory” in powder handling by standardizing containment, flow paths, verification, and cleaning for safer, more predictable production.

Piab launches Quick Connect Modules for piCOMPACT®10X and piCOMPACT®10X SMART
Piab is expanding its piCOMPACT®10X and piCOMPACT®10X SMART portfolio with a new Quick Connect Module, developed to increase uptime and make installation and service of vacuum systems faster and easier.

Kenos® introduces Kenos Cobot Medium (KCM)
New Kenos Cobot Medium (KCM) combines low weight and up to 30 kg payload with modular valve options and PCOF compatibility for flexible, high-performance cobot handling.

Filter Monitoring for piFLOW®p and piFLOW®t – now fully integrated in the configurator
Add smart Filter Monitoring to piFLOW®p and piFLOW®t in the configurator to boost uptime, cut energy use and prevent filter-related unplanned stops.

Piab launches XLF-SL single-lip suction cups for flat, heavy objects
A new single-lip Nitrile-PVC suction cup family designed for clearly defined lifting performance when handling heavy, flat materials such as glass and sheet metal.

Piab streamlines piFLOW®p offering to focus on future-ready vacuum conveying
Piab phases out piFLOW®p SMART - Autotuning and Conveying Cycle Optimization - in Feb 2026, while securing spare parts and service for existing installations until 2035.

6 key factors to consider before upgrading your oral pouch production setup
What are the hidden costs of your current oral pouch production line? These key questions will help you make a well-timed upgrade decision with long-term ROI.

How vacuum conveying makes Fiedler & Lundgren's snus production safer and more efficient
Less downtime, waste and dust. Safer working environment for operators. Read how vacuum transport makes Fiedler & Lundgren in Malmö a role model within the BAT Group.

Meet Piab’s Sintered Filter: The New Standard in Vacuum Conveyor Filtration
Piab’s PFAS-free Sintered filter for vacuum conveyors delivers durable, hygienic, easy-to-clean filtration with NFC-enabled traceability for food, pharma, and chemical plants.