News

139 articles
piFLOWc21 – the compact 316L vacuum conveyor
26/05/2026

Meet piFLOWc21 – the compact 316L vacuum conveyor

Compact piFLOW®c21 vacuum conveyor with ultra-low build height for OEM machines and small-batch powder and granule transfers in space-restricted production lines with lower requirements.

26/05/2026

Piab introduces piSOFTGRIP® 40-3 – a food-approved soft gripper for delicate handling

Piab is expanding the piSOFTGRIP® family with the new 3-finger piSOFTGRIP® 40-3, developed for the food and chocolate industry. Based on the proven piSOFTGRIP® 30-3, the new model increases gripping capacity up to Ø40 mm while keeping the same concept and ease of use.

Piab introduces piEVO – a new vacuum ejector pump for powder, granule, and small part conveying
26/05/2026

Piab introduces piEVO – a new vacuum ejector pump for powder, granule, and small part conveying

Piab introduces piEVO, a new configurable vacuum ejector pump for pneumatic conveyors, delivering fast-response, reliable vacuum generation, easy retrofits and low-noise, stable conveying.

28/04/2026

PX Suction Cup Family Launches for Demanding Surface Handling

Adaptive sealing, reduced air consumption, and stable grip in industrial environments

27/04/2026

Piab launches piSAVE ESS and piSAVE ESL as standalone energysaving solutions

Piab is expanding its energysaving offering with the launch of piSAVE ESS standalone and piSAVE ESL standalone, making our energy saving functions known from the piCLASSIC Neo platform available as flexible, independent units that can be integrated into a vast variety of applications.

14/04/2026

Piab launches piCOBOT® Electric for ABB GoFa

piCOBOT® Electric for ABB GoFa delivers plug-and-play electric vacuum gripping for clean, efficient and flexible cobot cells.

13/04/2026

Piab launches piCOBOT® Electric – All-electric vacuum gripping for any cobot brand

Piab introduces piCOBOT® Electric (Standard I/O), an all-electric vacuum gripper compatible with most cobot brands. It eliminates compressed air and simplifies clean, energy-efficient automation.

Choose Powder Handling You Won’t Have to Redesign in Three Years
02/04/2026

Choose Powder Handling You Won’t Have to Redesign in Three Years

Move from evaluation to commitment: set decision-grade criteria, demand proof across your powder mix, and build a business case engineering, QA, EHS, and management can sign off.

Stop paying for the “hidden factory” in powder handling
02/04/2026

Stop paying for the “hidden factory” in powder handling

A practical evaluation framework to compare powder handling solutions in regulated environments—focused on containment, transfer stability, and cleaning confidence.

How best-in-class factories standardize powder handling - and why it works
02/04/2026

How best-in-class factories standardize powder handling - and why it works

See how top factories reduce the “hidden factory” in powder handling by standardizing containment, flow paths, verification, and cleaning for safer, more predictable production.

24/03/2026

Piab launches Quick Connect Modules for piCOMPACT®10X and piCOMPACT®10X SMART

Piab is expanding its piCOMPACT®10X and piCOMPACT®10X SMART portfolio with a new Quick Connect Module, developed to increase uptime and make installation and service of vacuum systems faster and easier.

16/03/2026

Kenos® introduces Kenos Cobot Medium (KCM)

New Kenos Cobot Medium (KCM) combines low weight and up to 30 kg payload with modular valve options and PCOF compatibility for flexible, high-performance cobot handling.

Filter Monitoring for piFLOW®p and piFLOW®t – now fully integrated in the configurator
16/03/2026

Filter Monitoring for piFLOW®p and piFLOW®t – now fully integrated in the configurator

Add smart Filter Monitoring to piFLOW®p and piFLOW®t in the configurator to boost uptime, cut energy use and prevent filter-related unplanned stops.

XLF-cup
15/03/2026

Piab launches XLF-SL single-lip suction cups for flat, heavy objects

A new single-lip Nitrile-PVC suction cup family designed for clearly defined lifting performance when handling heavy, flat materials such as glass and sheet metal.

Piab streamlines piFLOW®p offering to focus on future-ready vacuum conveying
24/02/2026

Piab streamlines piFLOW®p offering to focus on future-ready vacuum conveying

Piab phases out piFLOW®p SMART - Autotuning and Conveying Cycle Optimization - in Feb 2026, while securing spare parts and service for existing installations until 2035.

6 key factors to consider before upgrading your oral pouch production setup | Piab
19/02/2026

6 key factors to consider before upgrading your oral pouch production setup

What are the hidden costs of your current oral pouch production line? These key questions will help you make a well-timed upgrade decision with long-term ROI.

Vacuum conveying for snus production at Fiedler & Lundgren | Piab
19/02/2026

How vacuum conveying makes Fiedler & Lundgren's snus production safer and more efficient

Less downtime, waste and dust. Safer working environment for operators. Read how vacuum transport makes Fiedler & Lundgren in Malmö a role model within the BAT Group.

19/02/2026

Meet Piab’s Sintered Filter: The New Standard in Vacuum Conveyor Filtration

Piab’s PFAS-free Sintered filter for vacuum conveyors delivers durable, hygienic, easy-to-clean filtration with NFC-enabled traceability for food, pharma, and chemical plants.

Piab Bulk Bag Unloader
12/02/2026

Introducing the Piab Bulk Bag Unloader: Reliable Performance for Everyday Industrial Needs

Piab’s bulk bag unloader is a robust, dependable solution for safe, efficient emptying of big bags in demanding industrial environments. This product is currently available only in Europe.

Future-Ready Covers Prepare Your piFLOW® Conveyors for Piab’s Upcoming Pump Generation
10/02/2026

Future-Ready Covers Prepare Your piFLOW® Conveyors for Piab’s Upcoming Pump Generation

The new covers for piFLOW®p/t/fc 21 and 33 keep your conveyors running as usual today while adding built-in readiness for Piab’s next pump, upgrades, and options.

09/02/2026

BXP Mini ESD

Piab expands the BXP range with new Ø6 and Ø8 mm mini ESD suction cups, combining compact design with integrated ESD protection for safe handling of sensitive battery, fuel cell, and electronic components.