내용 건너뛰기

제품 선택 도우미
제품번호: 0117762 2 제품

Common feed adapter Ø10 mm P5010

Compact/stackable vacuum pumps are air-driven multistage ejector families, based on COAX® technology, that come with integrated controls and special functions, such as on/off valve, blow-off valve, vacuum switch, energy saving function etc.. They are configurable platforms, making it easy to specify the exact control functions needed for the system.