These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge inside, A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability while reducing energy consumption.
더 읽기This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
공급 압력 | 에어 소비량 | 진공도 (-kPa) 에 따른 진공흡입유량 (Nl/s) | 최대 진공도 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.45 | 7.32 | 23.6 | 12 | 8 | 5.2 | 2.92 | 2.32 | 1.72 | 1.28 | 0.72 | 0.12 | 95 |
공급 압력 | 에어 소비량 | 진공도 (-kPa) 에 도달하는 배기 시간 (s/l) | 최대 진공도 | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.45 | 7.32 | 0.006 | 0.016 | 0.03 | 0.055 | 0.09 | 0.14 | 0.21 | 0.3 | 0.55 | 95 |
다른 제품 타입은 비교할 수 없습니다. 선택하신 제품들을 제거하시겠습니까?