일반
Material
AL, CUNI, ASTM304, ASTM316
Conveying filter size piFLOW®, min. (Pump flow 0–150 m³/h)
0.08 m2
Conveying filter size piFLOW®, min. (Pump flow 150–230 m³/h)
0.14 m2
Conveying filter size piFLOW®, min. (Pump flow 230–300 m³/h)
0.25 m2
Distance to vacuum system, max.
40 m
Feed pressure, max.
0.7 MPa
Feed pressure, optimum
0.4 - 0.6 MPa
Vacuum flow, range, electro mechanical vacuum pump
0 - 300 m³/h
치수도
로그인이 필요합니다. 모든 필요 자료를 수신하시기 위한 로그인 또는 등록