내용 건너뛰기

제품 선택 도우미
제품번호: 0202816 8 제품

Feed adapter D=38C

This model is the most versatile feed adapter in Piab's range. Choose it in case you wish to convey materials with high bulk density, small particle size, or low flowability. The feed adapter adds the optimal amount of air to the material flow. It is adjusted to the bottom of a feed station (when it is in use) or sieves, big bag stations, mixers, containers, or other equipment. The feed adapter features two adjustable air inlets that help control the conveying phase. If faster conveying is required and the material is not sensitive, dilute phase is needed. In the case of a delicate product, dense phase conveying has to be reached. The air inlets may be covered with Piab Air inlet filters when the risk of cross-contamination needs to be eliminated.

더 읽기

제품

Show all (8)