Feedback

언어 선택

닫기

Spare parts piFLOW®fc

The vacuum conveyor is reliable and requires a minimum of maintenance. It is, however, necessary to regularly change some of the parts to maintain maximum productivity.


teaser_Filters_p
Filters piFLOW®fc
To filter dust and other small particles from the vacuum flow. Reduces the risk of operation breakdown or stoppage in the pump. There is a selection ATEX approved filters and a selection of stainless steel filters for sterilization when cleaning.  
teaser_Seals
Seals piFLOW®fc
Piab seals
teaser_Fluidising_cones
Fluidising cones piFLOW®fc
Fulfils the requirements of FDA, EC No. 1935/2004 and EC No. 10/2011. The fludising cones are availabe as antistatic or stainless steel for sterilization when cleaning.
teaser_Other_spare_parts
Other spare parts piFLOW®fc
Clamp rings, nylon tubings, etc.

Piab AB © 2020 개인정보 보호정책

팔로우하기

고객 문의