コンテンツにスキップ

製品を探す
Item no: 3222157 2 種類

Vacuum pump MINI X10L, conn. A, NBR sealings

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system. The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.

詳細を見る

種類

特長

0

Choose your language

比較できません

製品タイプが異なる場合は比較できません。現在選択している製品を削除しますか?

フィードバックをお寄せ下さい
このサイトはreCAPTCHAとGoogleのプライバシーポリシー利用規約の適用によって保護されています。