15.6 N
34.1 N
45.2 N
The material is approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. The cup is transparent with no addition of pigments. The same applications as for short bellows but can cope with greater differences in levels due to the longer lifting movement. Not suitable for use with deep vacuum levels. Can be equipped with reinforcement rings of polyamide to give extra stability.
詳細を見る製品タイプが異なる場合は比較できません。現在選択している製品を削除しますか?