Feedback

Choose your language

Close

F110 FCM

F110 FCM
  • The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
  • Suitable for flat objects.
  • Good stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.
  • Cleats prevent thin, sensitive objects from being deformed and gives extra friction when the lifting force is parallel.

产品


Piab AB © 2020 隐私声明

关注我们

联系我们