Feedback

Choose your language

Close

piCOBOT® Accessories

piCOBOT® Accessories
  • Flexible and Adjustable gripper to perfectly match application needs.
  • Optimized design for high reliability and fast cycle times.
  • Re-configurable within 2 minutes.
  • Flexible and stepless adjustability in suction cup distance.
  • Integrated piSAVE® sense technology allowing for single and/or double picking.
  • Stepless angle adjustability of individual suction cups. Allows for maximum adaption to object surface variations.
  • The piGRIP® suction cup are excellent for lifting and handling difficult and heavy bags and pouches with e.g. liquids.
  • Bellow suction cups with excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface).

产品


Piab AB © 2020 隐私声明

关注我们

联系我们