Hoppa till innehåll

Hjälp mig att välja
Artikelnummer: 0205191 14 Varianter

Sugkopp B35XP Polyuretan 60, 1/8" NPSF Hona, med nätfilter

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material of the DURAFLEX® is mark-free.

Läs mer

Varianter

Show all (14)