Finger claw that flips and grips securely around the part. Especially designed for difficult part-removal applications. Pneumatically single acting, spring return function. Extendable for longer reach using VLR Arm Extensions. Fully compatible with Piab's modular EOAT gripper system. Requirements: Maximum air pressure 87 psi (6 bar). Requires filtered dry air.
Läs mer Read less0
Olika produkttyper kan inte jämföras. Vill du ta bort befintliga produkter?