Hoppa till innehåll

Hjälp mig att välja
Artikelnummer: 0214317 2 Varianter

GFL 20-95 - Double Acting Gripper Finger

Cam locking design remains locked in the event of pressure loss. Normally is protected and located with our ZTS and backed up with the ANF finger guide. Extendable for longer reach using VLR arm extensions. Fully compatible with SAS's modular EOAT gripper system. 20-95 has M4 thru holes on gripper finger head. 30-95 has two M5 thru holes on gripper finger head, 12mm apart.