Hoppa till innehåll

Hjälp mig att välja
Artikelnummer: 0214348 3 Varianter

GRN 12-10 SL Needle Gripper

Ideal for gripping fabric or mesh. Normally used in insert molding applications. Adjustable needle length. Replacement needles also available. *Includes sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TP Requirements: Maximum air pressure 87 psi (6 bar). Requires filtered dry air.

Läs mer

Varianter

Funktioner

Show all (8)