4,5 N
12 N
16 N
DURAFLEX® suction cups have been developed to meet the strict demands of the automotive industry. A typical application is the feeding of sheet metal into a press tool. The slightly curved shape and internal cleats provide a good grip and the strengthened lip extends the life of the cup considerably. Also available in oval shape for oblong objects.
Läs mer
Denna aktivitet kräver inloggning
logga in eller registrera för att få full nytta av piab.com
Olika produkttyper kan inte jämföras. Vill du ta bort befintliga produkter?