Finger claw that flips and grips securely around the part. Especially designed for difficult part-removal applications. Pneumatically single acting, spring return function. Extendable for longer reach using VLR Arm Extensions. Fully compatible with Piab's modular EOAT gripper system. Requirements: Maximum air pressure 87 psi (6 bar). Requires filtered dry air.
Читать дальше Read less0
Невозможно сравнить различные типы продуктов. Удалить существующие продукты?