Feedback

Выберите свой язык

Закрыть

Suction pipes

Suction pipes
  • For picking up powders and granules from barrels, hoppers and bags.
  • The amount of carrying air can be adjusted via the ball valve, to allow for optimum air to product ratio.
  • The inlet of the suction pipe is equipped with an arched steel wire to prevent bags from being drawn in to the pipe.
  • The suction pipe diameter range matches the conveyor inlet and piping size range.

Изделие


Следите за нашими новостями

Свяжитесь с нами