Feedback

Выберите свой язык

Закрыть

Помощь в выборе Вакуумные присоски
Метрическая   Империальная

OF25x70P with swivel fitting

OF25x70P with swivel fitting
  • Suitable for flat and rough surfaces.
  • Fair stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.
  • Cleats prevent thin, sensitive objects from being deformed and give extra friction when the lifting force is parallel to the surface of the object.
  • DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
  • Swivel option, prior to the locking operation, for easy positioning of the oval cup.

Изделие


Piab AB © 2018 Privacy notice

Следите за нашими новостями

Свяжитесь с нами