49 N
117 N
171 N
Suitable for oblong objects with slightly domed or flat and oily surfaces, such as those encountered in body parts in the automotive industry. DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
더 읽기가이드를 사용하여 추천을 받으시거나 세부 정보를 남겨 주시면 연락드리도록 하겠습니다!
다른 제품 타입은 비교할 수 없습니다. 선택하신 제품들을 제거하시겠습니까?