13 N
34 N
57 N
The oval suction cups are suitable for handling of long and narrow objects and surfaces when maximum lifting force is desired. Oval suction cups are specially suitable for irregular surfaces and when level compensation is desired. This program of oval suction cups has characteristics that are specially suited for handling of metal-sheet material.
더 읽기가이드를 사용하여 추천을 받으시거나 세부 정보를 남겨 주시면 연락드리도록 하겠습니다!
다른 제품 타입은 비교할 수 없습니다. 선택하신 제품들을 제거하시겠습니까?