Ideal for gripping fabric or mesh. Normally used in insert molding applications. Adjustable needle length. Replacement needles also available. *Includes sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TP Requirements: Maximum air pressure 87 psi (6 bar). Requires filtered dry air.
더 읽기다른 제품 타입은 비교할 수 없습니다. 선택하신 제품들을 제거하시겠습니까?