공급
제품 비교
제품 선택 도우미
제품 비교
제품번호: 0207524
Hood for bag dump station
더 읽기
Read less
재고 확인
견적 요청
Downloads
Share via Email
특장점
Accessory to bag dump station
The hood collect dust generated when dumping powder and granules.
The hood and bag dump station reduces material waste and preventing material contamination.
The hood has connection stud for external ventilation system to avoid dusty environment for protecting workers.
The hood for the bag dump station has gas cylinders to make the dump of the materials easier.
사양
Imperial
Metric
일반
Material
ASTM 304
Finish
Pickled, General product contact surfaces: Ra≤0.8
Weight
31.6 kg
치수도
로그인이 필요합니다. 모든 필요 자료를 수신하시기 위한
로그인
또는
등록
다운로드
CAD
Hood for bag dump station
데이터 시트
Hood for bag dump station
매뉴얼
관련 제품
Bag dump station for piFLOW® i/f