Choose your language

Close

저희 웹사이트에서는 쿠키(cookies)를 사용하여 방문 고객들을 맞이하고 있습니다. 만약 셋팅를 바꾸지 않으시면, 귀하는 piab.com 웹사이트의 모든 쿠키를 받는것에 동의하신 것으로 간주됩니다.
더 자세한 내용


Destacking layers of sheet

Destacking layers of sheets

Blank Destacker has been developed specifically for feeding sheet blanks into fully automatic lines. Blanks of metal (magnetic or non-magnetic), plastic, wood or cardboard are separated from a stack and fed into the line. Vacuum pumps and cups are used to “pick-up/separate” and feed. It is important to choose the right type of suction cups and place them right on the blank to facilitate the separation and make sure that they do not slide during the handling operation. 

 

Advantages w
ith Piab

  • Reduced energy consumption with COAX® technology and optimisers
  • Increased reliability by using automatic release function which prevents vacuum to be re-created in the suction cups during part release
  • High speeds are possible as Piab friction cups for oily surfaces reduce the risk for sliding sheets

Piab AB © 2017 법률고시

팔로우하기

문의