Feedback

Choose your language

Close

サクションカップ

Value Line® suction cups are suitable for standard/basic applications. The program consists of flat-concave, bellows and long-bellows shapes. The suction cups show good performance at a value price. They have long thin lips for good sealing on slightly corrugated surfaces e.g. corrugated cardboard. The products are available globally with off-the-shelf deliveries.


teaser_VL-FC
Value Line® flat suction cups
Suitable for flat or slightly corrugated or curved surfaces. Good stability and little inherent movement.
teaser_VL-BX
Value Line® bellow suction cups
Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
teaser_VL-BL
Value Line® long bellow suction cups
Suitable for level adjustment. Lifting movement to separate small and thin objects.

Piab AB © 2018 個人情報に関する通知

フォローする

ご連絡下さい