Feedback

Choose your language

Close

piSECURE

piSECURE creates safe vacuum in case of system failure

Date 12/18/2013

piSECURE is a decentralized vacuum pump for sealed applications with high safety requirements in case of power or system failure. The safety function is based on a separate extra sealed vacuum non-return valve (check valve).

piSECURE can advantageously also be used in robot handling applications of high value sealed objects, i.e. high cost for dropped part in case of power failure. Examples are shaped glass and metal sheets in body assembly and general assembly of cars.

The typical applications where piSECURE will fit are ergonomic lifting devices (manipulators) and overhead crane (traverse) systems for handling glass, metal sheets and other sealed sheets materials manually operated. piSECURE is definitely a suitable product to use when the vacuum handling devices has to comply and fulfil legislated lifting norms for handling devices, for example (DIN/SS) – EN 13155, ASME Standard B30.20, etc.

Data sheet
Manuals
Press release
Youtube video

Piab AB © 2020 Privacy notice

Follow us

Contact us